Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
01250 - Angle plates with or without T-slots cast iron
Bill of material
01250-125160
BEST
Order No.
01250-125160
AUSF
version
without T-slots
L
Length
125 mm
L1
Length
100 mm
B
width
100 mm
H
height
160 mm
H1
height
0 mm
S
Length
20 mm
S1
Length
10 mm
A
height
0 mm
X
Length
10 mm
RET
T-slot
0 mm
GEW
Weight ca.
4.842 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
4059495003122
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices