Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
HELP_VARIABLE
Company
norelem
Description
07660 - Threaded inserts
Bill of material
07660-08
BEST
Order No.
07660-08
MATERIAL
Main
Steel
D1
Internal thread
M 8
D2
External thread
M 12 x 1,25
L
Length
12 mm
EB
Installation: drill Ø
10.8 mm
ES
Installation: countersunk Ø +0.25
12.3 mm
EG
Installation: screw tab
M 12 x 1,25
ET
Installation: min. thread depth
13.5 mm
AB
Removal drill Ø
9.5 mm
AT
Removal depth of boring
4.8 mm
GEW
Approx. weight
0.0047 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. norelem
4059495174075
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Recommendations
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices