Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
21100 - Positioning tables short
Bill of material
21100-08
BEST
Order No.
21100-08
B
Width
46 mm
B1
Width
36 mm
B2
Width
21 mm
S
Stroke
14 mm
D
Diameter
26 mm
D1
Diameter
23.0 mm
D2
Thread
M 6 x 1 mm
D3
Diameter
8 mm
D4
Thread
M4
D5
Diameter
4 mm
H
Height
24 mm
H1
Height
20 mm
H2
Height
27.0 mm
H3
Height
23 mm
H4
Height
14 mm
L
Length
108.5 mm
L1
Length
80 mm
L2
Length
46 mm
L3
Length
36 mm
L4
Length
20 mm
F1
Force
200 N
F2
Force
20 N
F3
Force
X=39 50 N
MX
1.90 Nm
MY
0.90 Nm
MZ
1.90 Nm
GEW
Approx. weight
0.2857 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
4059495220529
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices