Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
21122 - Positioning tables long with position indicator
Bill of material
21122-08
BEST
Order No.
21122-08
B
Width
46 mm
B1
Width
36 mm
B2
Width
21 mm
C
Stroke
48 mm
HUBC
Stroke
mm
Enter value for HUBC
Stroke
mm
cm
inch
ft
D
Diameter
26 mm
D1
Diameter
23 mm
D2
Thread
M 6x1 mm
D3
Diameter
8 mm
D4
Thread
M4
D5
DIN 974-1
4 mm
H
Height
24 mm
H1
Height
20 mm
H2
Height
27.0 mm
H3
Height
23 mm
H4
Height
14.0 mm
H5
Height
6 mm
L
Length
175 mm
L1
Length
120 mm
L2
Length
46 mm
L3
Distance
36 mm
L4
Length
12 mm
L5
Depth
8.5 mm
L6
Length
23 mm
F1
Force
200 N
F2
Force
200 N
F3
Force
200 N
MX
3.6 Nm
MY
3.6 Nm
MZ
3.6 Nm
GEW
Approx. weight
0.3705 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. norelem
4059495220581
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
FILTER
Filter
NORELEM,
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices