Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
21400 - Carriages
Bill of material
21400-20107801
BEST
Order No.
21400-20107801
GR
size
20 mm
A
Width B
32 mm
A1
Length J
36 mm
B
20 mm
B1
44 mm
E
Breite W2
12.0 mm
E1
Höhe T1
7.0 mm
E2
13.5 mm
H
Höhe H1
18 mm
H1
Höhe H
30 mm
H2
Height E
5.0 mm
L3
Länge L
77.8 mm
L4
Länge L1
48.8 mm
M
Gewinde MQ
M5
T
Höhe l
8.0 mm
MX
220 N
MY
180 N
MZ
180 N
TZD
basic dynamic load rating
14500 N
TZS
basic static load rating
25600 N
SB
Lubrication hole
M6x1
GEW
Approx. weight
0.3100 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495223148
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices