Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
21400 - Carriages
Bill of material
21400-30110901
BEST
Order No.
21400-30110901
GR
size
30 mm
A
Width B
40 mm
A1
Length J
40 mm
B
28 mm
B1
60 mm
E
Breite W2
16.0 mm
E1
Höhe T1
10.0 mm
E2
13 mm
H
Höhe H1
26 mm
H1
Höhe H
45 mm
H2
Height E
9.0 mm
L3
Länge L
109.0 mm
L4
Länge L1
72.0 mm
M
Gewinde MQ
M8
T
Höhe l
12.8 mm
MX
600 N
MY
500 N
MZ
490 N
TZD
basic dynamic load rating
29800 N
TZS
basic static load rating
54900 N
SB
Lubrication hole
M6x1
GEW
Approx. weight
0.9100 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495223179
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices