Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
21420 - Miniature carriage in stainless steel
Bill of material
21420-15104301
BEST
Order No.
21420-15104301
AUSF
version
standard
GR
size
15
MX
30.2 Nm
MY
16.50 Nm
MZ
17.90 Nm
TRAGZD
basic dynamic load rating
4410 N
TRAGS
basic static load rating
6570 N
A
distance
25 mm
A1
distance
20 mm
B
width
15 mm
B1
width
32 mm
E
distance
8.5 mm
H
height
9.5 mm
H1
height
16 mm
H2
height
4.0 mm
L3
Length
43.0 mm
L4
Length
25.700 mm
M
thread
M3 mm
T
Depth
4.0 mm
GEW
Approx. weight
0.0732 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495223407
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices