Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
24100 - Miniature ball screw linear actuators ground, with flange nut
Bill of material
24100-10810150
BEST
Order No.
24100-10810150
MATERIAL
Material
Edelstahl
W
Angle
LX
Length
mm
Enter value for LX
Length
mm
cm
inch
ft
D
thread
8
STEIGUNG
Pitch
1
HUB
Stroke
150 mm
B
width
18 mm
D1
diameter
14 mm
D2
diameter
27 mm
D3
diameter
3.4 mm
D4
diameter
6 mm
D5
thread
M 8x1 mm
D6
diameter
8 mm
D7
diameter
11.5 mm
D8
diameter
5.7 mm
D9
diameter
6 mm
E
Teilkreisdurchmesser
21 mm
L
Length
248 mm
L1
Length
16 mm
L2
Length
4 mm
L3
Length
202 mm
L4
Length
190 mm
L5
Length
37 mm
L6
Length
10 mm
L7
Length
9 mm
L8
Length
4 mm
L9
Length
8 mm
L10
Length
4 mm
L11
Length
6.8 mm
L12
Length
0.8 mm
SW
width across flats
10 mm
ADTU
Number of bearing rotation paths
1 x 3
STW
Pitch angle
2°13’
KUGEL
ball diameter
0.8 mm
TRAGD
basic dynamic load rating
700 N
TRAGS
basic static load rating
1300 N
DREHZAHL
revolution per minute max.
3200 U/min.
GEW
Approx. weight
0.1133 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84834080
EAN
EAN-Nr. norelem
4059495436326
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices