Catalog navigation
CAD model selection
HELP_VARIABLE
Company
norelem
Description
24100 - Miniature ball screw linear actuators ground, with flange nut
Bill of material
24100-11020050
BEST
Order No.
24100-11020050
MATERIAL
Material
Edelstahl
W
Angle
LX
Length
mm
Enter value for LX
Length
mm
cm
inch
ft
D
thread
10
STEIGUNG
Pitch
2
HUB
Stroke
50 mm
B
width
22 mm
D1
diameter
18 mm
D2
diameter
35 mm
D3
diameter
4.5 mm
D4
diameter
6 mm
D5
thread
M 8x1 mm
D6
diameter
8 mm
D7
diameter
11.5 mm
D8
diameter
5.7 mm
D9
diameter
6 mm
E
Teilkreisdurchmesser
27 mm
L
Length
158 mm
L1
Length
28 mm
L2
Length
5 mm
L3
Length
112 mm
L4
Length
100 mm
L5
Length
37 mm
L6
Length
10 mm
L7
Length
9 mm
L8
Length
4 mm
L9
Length
8 mm
L10
Length
4 mm
L11
Length
6.8 mm
L12
Length
0.8 mm
SW
width across flats
10 mm
ADTU
Number of bearing rotation paths
1 x 3
STW
Pitch angle
2°32’
KUGEL
ball diameter
1.6 mm
TRAGD
basic dynamic load rating
1500 N
TRAGS
basic static load rating
2900 N
DREHZAHL
revolution per minute max.
4000 U/min.
GEW
Approx. weight
0.1220 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84834080
EAN
EAN-Nr. norelem
4059495436364
Recommendations
No recommendations available.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices