피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
도움말
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
도움말
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07111 - Ball-end thrust screws without head stainless steel with flattened ball
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07111_1.prj},{NB=07111-20810_0_2},{BEST=07111-20810},{FORM=B},{AUSF=mit abgeflachter Kugel},{MATERIAL=Edelstahl},{W=0},{D=M 8},{D1=4.1},{L=10.3},{KUGEL=5.5},{SW=4.0},{BELASTUNG=-},{GEW=0.0024},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495150185},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{NDM=8},{DW0=-9},{DW1=9},{TYP=MIN},{XA=6.20},{XB=9.60},{XC=3.00},{XD=1.00},{XE=2.700},{XF=1.000},{XG=4.500},{XH=0.000},{XI=0.000},{XJ=4.100},{XK=4.000},{L1=0.000},{EOL=},{STDLZ=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
Ball-Ø
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07111-2046
B
with flattened ball
Stainless steel
M 4
1.4
5.8
2.5
2.0
0.0003
Yes
73181520
4059495150024
07111-2048
B
with flattened ball
Stainless steel
M 4
1.4
7.8
2.5
2.0
0.0004
Yes
73181520
4059495150031
07111-20410
B
with flattened ball
Stainless steel
M 4
1.4
9.8
2.5
2.0
0.0006
Yes
73181520
4059495149998
07111-20412
B
with flattened ball
Stainless steel
M 4
1.4
11.8
2.5
2.0
0.0007
Yes
73181520
4059495150000
07111-20416
B
with flattened ball
Stainless steel
M 4
1.4
15.8
2.5
2.0
0.0010
Yes
73181520
4059495150017
07111-20420
B
with flattened ball
Stainless steel
M 4
1.4
19.8
2.5
2.0
0.0013
Yes
73181520
4059495979472
07111-20425
B
with flattened ball
Stainless steel
M 4
1.4
24.8
2.5
2.0
0.0016
Yes
73181520
4059495979489
07111-20430
B
with flattened ball
Stainless steel
M 4
1.4
29.8
2.5
2.0
0.0019
Yes
73181520
4059495979496
07111-20435
B
with flattened ball
Stainless steel
M 4
1.4
34.8
2.5
2.0
0.0022
Yes
73181520
4059495979502
07111-20440
B
with flattened ball
Stainless steel
M 4
1.4
39.8
2.5
2.0
0.0025
Yes
73181520
4059495979519
07111-2058
B
with flattened ball
Stainless steel
M 5
2.0
7.6
3.0
2.5
0.0006
Yes
73181520
4059495150093
07111-20510
B
with flattened ball
Stainless steel
M 5
2.0
9.6
3.0
2.5
0.0008
Yes
73181520
4059495150048
07111-20512
B
with flattened ball
Stainless steel
M 5
2.0
11.6
3.0
2.5
0.0011
Yes
73181520
4059495150055
07111-20516
B
with flattened ball
Stainless steel
M 5
2.0
15.6
3.0
2.5
0.0016
Yes
73181520
4059495150062
07111-20520
B
with flattened ball
Stainless steel
M 5
2.0
19.6
3.0
2.5
0.0021
Yes
73181520
4059495150079
07111-20525
B
with flattened ball
Stainless steel
M 5
2.0
24.6
3.0
2.5
0.0025
Yes
73181520
4059495150086
07111-20530
B
with flattened ball
Stainless steel
M 5
2.0
29.6
3.0
2.5
0.0033
Yes
73181520
4059495979526
07111-20535
B
with flattened ball
Stainless steel
M 5
2.0
34.6
3.0
2.5
0.0040
Yes
73181520
4059495979533
07111-20540
B
with flattened ball
Stainless steel
M 5
2.0
39.6
3.0
2.5
0.0047
Yes
73181520
4059495979540
07111-20550
B
with flattened ball
Stainless steel
M 5
2.0
49.6
3.0
2.5
0.0053
Yes
73181520
4059495979557
07111-2068
B
with flattened ball
Stainless steel
M 6
3.0
8.1
4.0
3.0
0.0010
Yes
73181520
4059495979564
07111-20610
B
with flattened ball
Stainless steel
M 6
3.0
10.1
4.0
3.0
0.0013
Yes
73181520
4059495150109
07111-20612
B
with flattened ball
Stainless steel
M 6
3.0
12.1
4.0
3.0
0.0017
Yes
73181520
4059495150116
07111-20616
B
with flattened ball
Stainless steel
M 6
3.0
16.1
4.0
3.0
0.0023
Yes
73181520
4059495150123
07111-20620
B
with flattened ball
Stainless steel
M 6
3.0
20.1
4.0
3.0
0.0030
Yes
73181520
4059495150130
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
권장 사항
로딩중 ...
미리보기 - 생성
프리뷰
견적
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.